1.2.2.1.2.1.2 ATT opcodes
C
#define ATT_ERROR_RSP 0x01 #define ATT_EXCHANGE_MTU_REQ 0x02 #define ATT_EXCHANGE_MTU_RSP 0x03 #define ATT_FIND_INFORMATION_REQ 0x04 #define ATT_FIND_INFORMATION_RSP 0x05 #define ATT_FIND_BY_TYPE_VALUE_REQ 0x06 #define ATT_FIND_BY_TYPE_VALUE_RSP 0x07 #define ATT_READ_BY_TYPE_REQ 0x08 #define ATT_READ_BY_TYPE_RSP 0x09 #define ATT_READ_REQ 0x0a #define ATT_READ_RSP 0x0b #define ATT_READ_BLOB_REQ 0x0c #define ATT_READ_BLOB_RSP 0x0d #define ATT_READ_MULTIPLE_REQ 0x0e #define ATT_READ_MULTIPLE_RSP 0x0f #define ATT_READ_BY_GROUP_TYPE_REQ 0x10 #define ATT_READ_BY_GROUP_TYPE_RSP 0x11 #define ATT_WRITE_REQ 0x12 #define ATT_WRITE_RSP 0x13 #define ATT_WRITE_CMD 0x52 #define ATT_PREPARE_WRITE_REQ 0x16 #define ATT_PREPARE_WRITE_RSP 0x17 #define ATT_EXECUTE_WRITE_REQ 0x18 #define ATT_EXECUTE_WRITE_RSP 0x19 #define ATT_HANDLE_VALUE_NTF 0x1b #define ATT_HANDLE_VALUE_IND 0x1d #define ATT_HANDLE_VALUE_CFM 0x1e #define ATT_READ_MUTIPLE_VARIABLE_REQ 0x20 #define ATT_READ_MUTIPLE_VARIABLE_RSP 0x21 #define ATT_MUTIPLE_HANDLE_VALUE_NTF 0x22 #define ATT_SIGNED_WRITE_COMMAND 0xd2
Description
The definition of ATT Attribute Opcodes.
Macro Definition
| Macro | Description |
|---|---|
| ATT_ERROR_RSP | Attribute Opcode: Error Response. |
| ATT_EXCHANGE_MTU_REQ | Attribute Opcode: Exchange MTU Request. |
| ATT_EXCHANGE_MTU_RSP | Attribute Opcode: Exchange MTU Response. |
| ATT_FIND_INFORMATION_REQ | Attribute Opcode: Find Information Request. |
| ATT_FIND_INFORMATION_RSP | Attribute Opcode: Find Information Response. |
| ATT_FIND_BY_TYPE_VALUE_REQ | Attribute Opcode: Find By Type Value Request. |
| ATT_FIND_BY_TYPE_VALUE_RSP | Attribute Opcode: Find By Type Value Response. |
| ATT_READ_BY_TYPE_REQ | Attribute Opcode: Read By Type Request. |
| ATT_READ_BY_TYPE_RSP | Attribute Opcode: Read By Type Response. |
| ATT_READ_REQ | Attribute Opcode: Read Request. |
| ATT_READ_RSP | Attribute Opcode: Read Response. |
| ATT_READ_BLOB_REQ | Attribute Opcode: Read Blob Request. |
| ATT_READ_BLOB_RSP | Attribute Opcode: Read Blob Response. |
| ATT_READ_MULTIPLE_REQ | Attribute Opcode: Read Multiple Request. |
| ATT_READ_MULTIPLE_RSP | Attribute Opcode: Read Multiple Response. |
| ATT_READ_BY_GROUP_TYPE_REQ | Attribute Opcode: Read By Group Type Request. |
| ATT_READ_BY_GROUP_TYPE_RSP | Attribute Opcode: Read By Group Type Response. |
| ATT_WRITE_REQ | Attribute Opcode: Write Request. |
| ATT_WRITE_RSP | Attribute Opcode: Write Response. |
| ATT_WRITE_CMD | Attribute Opcode: Write Command. |
| ATT_PREPARE_WRITE_REQ | Attribute Opcode: Prepare Write Request. |
| ATT_PREPARE_WRITE_RSP | Attribute Opcode: Prepare Write Response. |
| ATT_EXECUTE_WRITE_REQ | Attribute Opcode: Execute Write Request. |
| ATT_EXECUTE_WRITE_RSP | Attribute Opcode: Execute Write Response. |
| ATT_HANDLE_VALUE_NTF | Attribute Opcode: Handle Value Notification. |
| ATT_HANDLE_VALUE_IND | Attribute Opcode: Handle Value Indication. |
| ATT_HANDLE_VALUE_CFM | Attribute Opcode: Handle Value Confirmation. |
| ATT_READ_MUTIPLE_VARIABLE_REQ | Attribute Opcode: Read Multiple Variable Request. |
| ATT_READ_MUTIPLE_VARIABLE_RSP | Attribute Opcode: Read Multiple Variable Response. |
| ATT_MUTIPLE_HANDLE_VALUE_NTF | Attribute Opcode: Multiple Handle Value Notification. |
| ATT_SIGNED_WRITE_COMMAND | Attribute Opcode: Signed Write Command. |