1.2.2.1.2.1.3 Attribute permission
C
#define PERMISSION_READ 0x01 #define PERMISSION_READ_AUTHEN 0x02 #define PERMISSION_READ_AUTHEN_SC 0x04 #define PERMISSION_READ_ENC 0x08 #define PERMISSION_WRITE 0x10 #define PERMISSION_WRITE_AUTHEN 0x20 #define PERMISSION_WRITE_AUTHEN_SC 0x40 #define PERMISSION_WRITE_ENC 0x80
Description
The definition of attribute permissions.
Macro Definition
| Macro | Description |
|---|---|
| PERMISSION_READ | Read access is premitted. |
| PERMISSION_READ_AUTHEN | Read access requires encryption, MITM protection. |
| PERMISSION_READ_AUTHEN_SC | Read access requires encryption, MITM protection, Secure Connections |
| PERMISSION_READ_ENC | Read access requires encryption, No MITM protection. |
| PERMISSION_WRITE | Write access is premitted. |
| PERMISSION_WRITE_AUTHEN | Write access requires encryption, MITM protection. |
| PERMISSION_WRITE_AUTHEN_SC | write access requires encryption, MITM protection, Secure Connections. |
| PERMISSION_WRITE_ENC | Write access requires encryption, No MITM protection. |