1.2.2.1.2.1.21 UUID declaration
C
extern const uint8_t g_gattUuidPrimSvc[ATT_UUID_LENGTH_2]; extern const uint8_t g_gattUuidSecSvc[ATT_UUID_LENGTH_2]; extern const uint8_t g_gattUuidInc[ATT_UUID_LENGTH_2]; extern const uint8_t g_gattUuidChar[ATT_UUID_LENGTH_2]; extern const uint8_t g_descUuidCharExtProp[ATT_UUID_LENGTH_2]; extern const uint8_t g_descUuidUserDesc[ATT_UUID_LENGTH_2]; extern const uint8_t g_descUuidCcc[ATT_UUID_LENGTH_2]; extern const uint8_t g_descUuidScc[ATT_UUID_LENGTH_2]; extern const uint8_t g_descUuidPreFormat[ATT_UUID_LENGTH_2]; extern const uint8_t g_descUuidAggFormat[ATT_UUID_LENGTH_2]; extern const uint8_t g_descUuidValidRange [ATT_UUID_LENGTH_2]; extern const uint8_t g_descUuidExtReportRef[ATT_UUID_LENGTH_2]; extern const uint8_t g_descUuidReportRef[ATT_UUID_LENGTH_2]; extern const uint8_t g_descUuidNumOfDigitals[ATT_UUID_LENGTH_2]; extern const uint8_t g_descUuidValueTriggetSet[ATT_UUID_LENGTH_2]; extern const uint8_t g_descUuidEnvSensingConfig[ATT_UUID_LENGTH_2]; extern const uint8_t g_descUuidEnvSensingMeasure[ATT_UUID_LENGTH_2]; extern const uint8_t g_descUuidEnvSensingTriggerSet[ATT_UUID_LENGTH_2]; extern const uint8_t g_descUuidTimeTriggerSet[ATT_UUID_LENGTH_2]; extern const uint8_t g_descUuidCompleteBredrBlockData[ATT_UUID_LENGTH_2];
Description
The declaration of UUID for service table usage.
Variable Documentation
| Variable | Description |
|---|---|
| g_gattUuidPrimSvc | GATT Declaration UUID: Primary Service. |
| g_gattUuidSecSvc | GATT Declaration UUID: Secondary Service. |
| g_gattUuidInc | GATT Declaration UUID: Include. |
| g_gattUuidChar | GATT Declaration UUID: Characteristic Declaration. |
| g_descUuidCharExtProp | GATT Characteristic Descriptor UUID: Characteristic Extended Properties. |
| g_descUuidUserDesc | GATT Characteristic Descriptor UUID: Characteristic User Description. |
| g_descUuidCcc | GATT Characteristic Descriptor UUID: Client Characteristic Configuration. |
| g_descUuidScc | GATT Characteristic Descriptor UUID: Server Characteristic Configuration. |
| g_descUuidPreFormat | GATT Characteristic Descriptor UUID: Characteristic Presentation Format. |
| g_descUuidAggFormat | GATT Characteristic Descriptor UUID: Characteristic Aggregate Format. |
| g_descUuidValidRange | GATT Characteristic Descriptor UUID: Valid Range. |
| g_descUuidExtReportRef | GATT Characteristic Descriptor UUID: External Report Reference. |
| g_descUuidReportRef | GATT Characteristic Descriptor UUID: Report Reference. |
| g_descUuidNumOfDigitals | GATT Characteristic Descriptor UUID: Number of Digitals. |
| g_descUuidValueTriggetSet | GATT Characteristic Descriptor UUID: Value Trigger Setting. |
| g_descUuidEnvSensingConfig | GATT Characteristic Descriptor UUID: Environmental Sensing Configuration. |
| g_descUuidEnvSensingMeasure | GATT Characteristic Descriptor UUID: Environmental Sensing Measurement. |
| g_descUuidEnvSensingTriggerSet | GATT Characteristic Descriptor UUID: Environmental Sensing Trigger Setting. |
| g_descUuidTimeTriggerSet | GATT Characteristic Descriptor UUID: Time Trigger Setting. |
| g_descUuidCompleteBredrBlockData | GATT Characteristic Descriptor UUID: Complete BR-EDR Transport Block Data. |