1.2.2.1.2.1.10 GATT client configuration definitions
C
#define GATTC_CONFIG_NONE 0x0000 #define GATTC_CONFIG_MANUAL_CONFIRMATION 0x0001
Description
The definition of of GATT Client configuration bits.
Macro Definition
| Macro | Description |
|---|---|
| GATTC_CONFIG_NONE | Not configure anyone of the supported function. |
| GATTC_CONFIG_MANUAL_CONFIRMATION | bit 0: Configure ATT stack for auto/manual transmission of confirmation when an indication is received. |