1.2.2.1.2.1.17 Permission key size
C
#define ATT_PERMISSION_KEY_SIZE 0x10
Description
The definition of of permission key size.
Note
Attribute might require permission (Encryption/Authentication Permission) to be accessed. The key size defines the minimum length of the pairing key.
Key size shorter than this length is considered as unsafe authentication/encryption. Length ranges from 7 bytes to 16 bytes.
Set to zero to disable the key size checking.
Macro Definition
| Macro | Description |
|---|---|
| ATT_PERMISSION_KEY_SIZE | Minimum length of the pairing key. |