1.2.2.1.2.1.20 Valid start attribute handle
C
#define GATTS_APP_ATTRIBUTE_START_HANDLE 0x0050
Description
The definition of valid attribute handle.
Note
The application registered service should be greater than this definition.
Macro Definition
| Macro | Description |
|---|---|
| GATTS_APP_ATTRIBUTE_START_HANDLE | Start attribute handle of application-defined service. |