1.2.2.1.2.1.9 Execute write flag
C
#define GATT_EXEC_WRITE_FLAG_CANCEL_ALL 0x00 #define GATT_EXEC_WRITE_FLAG_WRITE 0x01
Description
The definition of flags for Execute Write Request.
Macro Definition
| Macro | Description |
|---|---|
| GATT_EXEC_WRITE_FLAG_CANCEL_ALL | Cancel all prepared writes. |
| GATT_EXEC_WRITE_FLAG_WRITE | Immediately write all pending prepared values. |