1.2.2.1.2.1.13 GATT Header size
C
#define ATT_HANDLE_VALUE_HEADER_SIZE 3 #define ATT_WRITE_HEADER_SIZE 3 #define ATT_READ_RESP_HEADER_SIZE 1 #define ATT_WRITE_RESP_HEADER_SIZE 5 #define ATT_FIND_INFO_RESP_HEADER_SIZE 2 #define ATT_FIND_BY_TYPE_RESP_HEADER_SIZE 1 #define ATT_READ_BY_TYPE_RESP_HEADER_SIZE 2 #define ATT_READ_BY_GROUP_RESP_HEADER_SIZE 2 #define ATT_PREP_WRITE_RESP_HEADER_SIZE 5 #define ATT_NOTI_INDI_HEADER_SIZE 3
Description
The definition of GATT header size.
Macro Definition
| Macro | Description |
|---|---|
| ATT_HANDLE_VALUE_HEADER_SIZE | The ATT Handle Value Notification/Indication Header Size. |
| ATT_WRITE_HEADER_SIZE | The ATT Write Request/Command Header Size. |
| ATT_READ_RESP_HEADER_SIZE | The ATT Read Response Header Size. |
| ATT_WRITE_RESP_HEADER_SIZE | The ATT Prepare Write Response Header Size. |
| ATT_FIND_INFO_RESP_HEADER_SIZE | The ATT Find Information Response Header Size. |
| ATT_FIND_BY_TYPE_RESP_HEADER_SIZE | The ATT Find By Type Value Response Header Size. |
| ATT_READ_BY_TYPE_RESP_HEADER_SIZE | The ATT Read By Type Response Header Size. |
| ATT_READ_BY_GROUP_RESP_HEADER_SIZE | The ATT Read By Group Type Response Header Size. |
| ATT_PREP_WRITE_RESP_HEADER_SIZE | The ATT Prepare Write Response Header Size. |
| ATT_NOTI_INDI_HEADER_SIZE | The ATT Notification/Indication Header Size. |