GATT_EvtServiceChange_T
C
typedef struct GATT_EvtServiceChange_T { uint16_t connHandle; uint8_t serviceChange; } GATT_EvtServiceChange_T;
Description
Data structure for GATTS_EVT_SERVICE_CHANGE event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. Value 0x00 to all the bonded devices. |
serviceChange | Service change-aware state. Database change state. |