GATTC_ReadByTypeParams_T

C

typedef struct GATTC_ReadByTypeParams_T
{
    uint16_t    startHandle;
    uint16_t    endHandle;
    uint8_t     attrTypeLength;
    uint8_t     attrType[ATT_MAX_UUID_SIZE];
}   GATTC_ReadByTypeParams_T;

Description

GATT Read By Type Request parameters.

Field Documentation

FieldDescription
startHandleStarting handle for querying.
endHandleEnding handle for querying.
attrTypeLengthLength of the attribute type in bytes. Should be set to 2 for 16-bit UUID and 16 for 128 bit UUID.
attrTypeAttribute Type i.e., Characteristic UUID. The format of UUID is little endian.