GATTC_DiscoverCharacteristicByUuidParams_T

C

typedef struct GATTC_DiscoverCharacteristicByUuidParams_T
{
    uint16_t     startHandle;
    uint16_t     endHandle;
    uint8_t      uuidLength;
    uint8_t      uuid[ATT_MAX_UUID_SIZE];
}   GATTC_DiscoverCharacteristicByUuidParams_T;

Description

GATT Discover Characteristics By UUID parameters.

Field Documentation

FieldDescription
startHandleStart handle for querying specific characteristic.
endHandleEnd handle for querying specific characteristic.
uuidLengthLength of the specific characteristic UUID in bytes.
uuidThe specific characteristic UUID. The format of UUID is little endian.