GATTS_SendReadRespParams_T
C
typedef struct GATTS_SendReadRespParams_T { uint16_t attrLength; uint8_t responseType; uint8_t attrValue[BLE_ATT_MAX_MTU_LEN - ATT_READ_RESP_HEADER_SIZE]; } GATTS_SendReadRespParams_T;
Description
GATT Send Read Response parameters.
Field Documentation
Field | Description |
---|---|
attrLength | Length of the read attribute. |
responseType | Read response type, ATT opcodes. Only ATT_READ_RSP/ATT_READ_BLOB_RSP are allowed. |
attrValue | Value to be sent in Read response. |