GATTC_DiscoverPrimaryServiceParams_T
C
typedef struct GATTC_DiscoverPrimaryServiceParams_T { uint16_t startHandle; uint16_t endHandle; uint8_t valueLength; uint8_t value[ATT_MAX_UUID_SIZE]; } GATTC_DiscoverPrimaryServiceParams_T;
Description
GATT Discover Primary Service By UUID parameters.
Field Documentation
Field | Description |
---|---|
startHandle | Start handle for querying the service by UUID. |
endHandle | End handle for querying the service by UUID. |
valueLength | length of UUID in bytes. Should be set to 2 for 16-bit UUID and 16 for 128 bit UUID. |
value | UUID of particular primary service to be discovered. The format of UUID is little endian. |