GATT_EvtDiscCharResp_T
C
typedef struct GATT_EvtDiscCharResp_T { uint16_t connHandle; uint8_t attrPairLength; uint16_t attrDataLength; uint8_t attrData[BLE_ATT_MAX_MTU_LEN-ATT_READ_BY_TYPE_RESP_HEADER_SIZE]; uint8_t procedureStatus; } GATT_EvtDiscCharResp_T;
Description
Data structure for GATTC_EVT_DISC_CHAR_RESP event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |
attrPairLength | Length of each handle-value pair in the list. |
attrDataLength | Total length of attribute data list. |
attrData | Attribute data list. Consists of handle-value pairs in following format: <2-byte Characteristic declaration handle> <1-byte Characteristic property> <2-byte Value Handle> <Characteristic UUID> To extract the Characteristic property data see Characteristic property Characteristic UUID may be 16-bit or 128-bit in length. Multiple Handle-value pairs received in a single event have the same characteristic UUID length Number of handle-value pairs = (attrDataLength/attrPairLength Note that the format of the data is little endian. |
procedureStatus | Discover All Characteristics procedure may not finish in one ATT request. Status indicates if further events are expected. See Procedure status definition. |