GATTS_SendErrRespParams_T
C
typedef struct GATTS_SendErrRespParams_T { uint8_t reqOpcode; uint8_t errorCode; uint16_t attrHandle; } GATTS_SendErrRespParams_T;
Description
GATT Send Error Response parameters.
Field Documentation
Field | Description |
---|---|
reqOpcode | Request that generated this error response. See ATT opcodes. |
errorCode | Reason why the request has generated an error response. See ATT error code. |
attrHandle | Attribute handle that generated this error response. |