GATT_EvtClientFeatureChange_T
C
typedef struct GATT_EvtClientFeatureChange_T { uint16_t connHandle; uint8_t clientSupportFeature; } GATT_EvtClientFeatureChange_T;
Description
Data structure for GATTS_EVT_CLIENT_FEATURE_CHANGE event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |
clientSupportFeature | Bit field represents client support features. GATT client features. |