GATTS_SendReadByTypeRespParams_T
C
typedef struct GATTS_SendReadByTypeRespParams_T { uint16_t allPairsLength; uint8_t eachPairLength; uint8_t attrDataList[BLE_ATT_MAX_MTU_LEN - ATT_READ_BY_TYPE_RESP_HEADER_SIZE]; } GATTS_SendReadByTypeRespParams_T;
Description
GATT Send Read By Type Response parameters.
Field Documentation
Field | Description |
---|---|
allPairsLength | Length of all handle-value pairs. |
eachPairLength | Length of one handle-value pair. Read By Type Response may contain multiple handle-value pairs of the same length. |
attrDataList | Handle-value pairs to be sent to Client. The data format should be little endian. |