GATTS_CccdSetting_T
C
typedef struct GATTS_CccdSetting_T { uint16_t attrHandle; uint16_t acceptableValue; } GATTS_CccdSetting_T;
Description
CCCD parameters.
Field Documentation
Field | Description |
---|---|
attrHandle | The attribute handle of the CCCD. |
acceptableValue | The acceptable value of the CCCD. |