GATT_EvtClientCccdListChange_T
C
typedef struct GATT_EvtClientCccdListChange_T { GATTS_CccdList_T *p_cccdList; uint16_t connHandle; uint8_t numOfCccd; } GATT_EvtClientCccdListChange_T;
Description
Data structure for GATTS_EVT_CLIENT_CCCDLIST_CHANGE event.
Field Documentation
Field | Description |
---|---|
p_cccdList | Pointer to the CCCD list. |
connHandle | Connection handle associated with this connection. |
numOfCccd | Number of CCCDs in the List. |