GATTC_DiscoverCharacteristicByUuidParams_T
C
typedef struct GATTC_DiscoverCharacteristicByUuidParams_T { uint16_t startHandle; uint16_t endHandle; uint8_t uuidLength; uint8_t uuid[ATT_MAX_UUID_SIZE]; } GATTC_DiscoverCharacteristicByUuidParams_T;
Description
GATT Discover Characteristics By UUID parameters.
Field Documentation
Field | Description |
---|---|
startHandle | Start handle for querying specific characteristic. |
endHandle | End handle for querying specific characteristic. |
uuidLength | Length of the specific characteristic UUID in bytes. |
uuid | The specific characteristic UUID. The format of UUID is little endian. |