GATTS_Service_T
C
typedef struct GATTS_Service_T { struct GATTS_Service_T *p_next; GATTS_Attribute_T *p_attrList; GATTS_CccdSetting_T const *p_cccdSetting; uint16_t startHandle; uint16_t endHandle; uint8_t cccdNumber; } GATTS_Service_T;
Description
Service table parameters.
Field Documentation
Field | Description |
---|---|
p_next | For internal use only. |
p_attrList | Pointer to attribute list in this service. |
p_cccdSetting | CCCD information of the service. Can be null. |
startHandle | The handle of the first attribute in this group. |
endHandle | The handle of the last attribute in this group. |
cccdNumber | Number of CCCD in the service. |