GATTS_BondingParams_T
C
typedef struct GATTS_BondingParams_T { uint8_t serviceChange; uint8_t clientSupportFeature; } GATTS_BondingParams_T;
Description
Bonding parameters.
Field Documentation
Field | Description |
---|---|
serviceChange | The service change state. |
clientSupportFeature | Support feature of the related client. |