GATTC_ReadByTypeParams_T
C
typedef struct GATTC_ReadByTypeParams_T { uint16_t startHandle; uint16_t endHandle; uint8_t attrTypeLength; uint8_t attrType[ATT_MAX_UUID_SIZE]; } GATTC_ReadByTypeParams_T;
Description
GATT Read By Type Request parameters.
Field Documentation
Field | Description |
---|---|
startHandle | Starting handle for querying. |
endHandle | Ending handle for querying. |
attrTypeLength | Length of the attribute type in bytes. Should be set to 2 for 16-bit UUID and 16 for 128 bit UUID. |
attrType | Attribute Type i.e., Characteristic UUID. The format of UUID is little endian. |