GATT_EvtError_T
C
typedef struct GATT_EvtError_T { uint16_t connHandle; uint8_t reqOpcode; uint16_t attrHandle; uint8_t errCode; } GATT_EvtError_T;
Description
Data structure for GATTC_EVT_ERROR_RESP event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |
reqOpcode | Request that generated this error response. |
attrHandle | The attribute handle that generated this error response. |
errCode | Reason why the request has generated an error response. See ATT error code. |