BLE_GAP_Disconnect
C
uint16_t BLE_GAP_Disconnect(uint16_t connHandle, uint8_t reason);
Description
Terminates an existing connection.
Events generated
BLE_GAP_EVT_DISCONNECTED is generated upon disconnection.
Parameters
Parameter | Description |
---|---|
[in] connHandle | Connection handle associated with this connection. |
[in] reason | Disconnection reason. See GAP_STATUS. |
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Successfully issues a disconnection. |
MBA_RES_OOM | Internal memory allocation failure occurred. |
MBA_RES_INVALID_PARA | Invalid connection handle. |