BLE_GAP_RemoteConnParamsReqNegativeReply
C
uint16_t BLE_GAP_RemoteConnParamsReqNegativeReply(uint16_t connHandle, uint8_t reason);
Description
Replies to an LE remote connection parameters request event if the device rejects the remote device's request to change connection parameters.
Note
This API is called in response to the BLE_GAP_EVT_REMOTE_CONN_PARAM_REQUEST event.
Parameters
Parameter | Description |
---|---|
[in] connHandle | Connection handle associated with this connection. |
[in] reason | The reason for rejecting the remote connection parameter request. See GAP_STATUS. |
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Successfully issues a negative reply to the LE remote connection parameters request event. |
MBA_RES_OOM | Internal memory allocation failure occurred. |
MBA_RES_INVALID_PARA | The parameters provided are invalid. |
MBA_RES_COMMAND_DISALLOWED | Command disallowed due to a conflicting operation or state. |