BLE_GAP_WriteAuthPayloadTimeout
C
uint16_t BLE_GAP_WriteAuthPayloadTimeout(uint16_t connHandle, uint16_t authPayloadTo);
Description
Sets the authenticated payload timeout parameter for a BLE connection.
Note
This configuration determines when the LE ping sequence should be initiated to maintain a secure connection. The timeout value must be chosen considering the connection interval and peripheral latency.
Parameters
Parameter | Description |
---|---|
[in] connHandle | Connection handle associated with this connection. |
[in] authPayloadTo | Authenticated payload timeout value (Unit: 10 ms).The value must be equal to or greater than connInterval*(1 + peripheralLatency).See BLE_GAP_EvtConnect_T for more details. |
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Successfully sets the authenticated payload timeout value. |
MBA_RES_OOM | Internal memory allocation failure occurred. |
MBA_RES_UNKNOWN_CONN_ID | Unknown connection identifier. |
MBA_RES_COMMAND_DISALLOWED | Command disallowed due to a conflicting operation or state. |