BLE_GAP_SetScanningFilter
C
uint16_t BLE_GAP_SetScanningFilter(BLE_GAP_ScanFilterConfig_T *p_param);
Description
Sets the scanning filter parameters to filter received advertising or scan response PDUs based on specific data types.
Note
There are three Advertising Data Type (AD_Type) content filter options that can be enabled individually:
Name Filter: Filters by Shortened Local Name (AD_Type=0x08) or Complete Local Name (AD_Type=0x09).
Service Data Filter: Filters by Service Data (AD_Type=0x16).
Manufacturer Data Filter: Filters by Manufacturer Specific Data (AD_Type=0xFF).
When enabled, PDUs with matching AD_Type data are reported via BLE_GAP_EVT_ADV_REPORT or BLE_GAP_EVT_EXT_ADV_REPORT events. This scanning filter is applied after the filterPolicy setting in the BLE_GAP_SetScanningParam or BLE_GAP_SetExtScanningParams API.
Parameters
Parameter | Description |
---|---|
[in] p_param | Pointer to a BLE_GAP_ScanFilterConfig_T structure containing the filter configuration. |
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Successfully sets the scanning filter parameters. |
MBA_RES_OOM | Internal memory allocation failure occurred. |
MBA_RES_INVALID_PARA | The parameters provided are invalid. |