5 SPI Interface
- USB-to-SPI Communication Through the Vendor Class Interface
- Supports all Four SPI Modes:
- Supports SPI clock frequencies of up to 12 MHz
- Supports up to four configurable chip selects
DS40002695A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.