4 I2C Host Interface
- USB-to-I2C Communication Through Vendor Class Interface
- Supports Clock Speeds of: 100 kHz, 400 kHz, and 1 MHz
- Supports 7-bit AddressingNote: The device may support selected SMBus™ host functions; however, it does not support all SMBus features, including PEC (Packet Error Checking) and ARA (Alert Response Address).