6 GPIO Interface
The MCP2222 provides six configurable I/O pins. By default, each pin is configured according to its factory-default function, but it can be reconfigured as its respective alternate function pin.
Pins configured as GPIO can be controlled or read through the vendor class interface.
-
Table 6-1. Factory Default and Alternate Functions IO0 GPIO0, Chip-select 3 (CS3), Alert 0 (ALRT0), Clear-to-send (CTS) IO1 GPIO1, Chip-select 2 (CS2), I2C Activity (I2CA), Request-to-send (RTS) IO2 GPIO2, Chip-select 1 (CS1), Alert 1 (ALRT1), RX Activity (RXA) IO3 Clockout (CLKO), TX Activity (TXA), I2C Timeout (I2CTO), GPIO3 IO4 Chip-select 0 (CS0), USB Enumerated (USBCFG), Alert 2 (ALRT2), GPIO4 IO5 Alert 3 (ALRT3), USB Suspend (USBSPND), SPI Activity (SPIA), GPIO5 Note: Functions in bold are factory-default functions; the rest are alternate functions.