3 UART Interface

  • USB-to-UART Communication Through USB CDC-ACM Class Interface
  • Supports Runtime Configuration Through the SET_LINE_CODING Command, Including:
    • Supported baud rate range: 2,000 bps to 1 Mbps
    • Standard baud rates: 2,400 bps to 921,600 bps
  • UART Pins Include:
    • Default pins: TX and RX
    • Optional hardware flow control: RTS and CTS
    • Optional activity indication pins: RXA and TXA for RX and TX activity