USB 2.0 Full-Speed Compliant
Interface Operating at 12 Mbps
Supports 3.3V or 5V Operation
Enumerates as a USB Composite
Device:
CDC (Communications Device
Class) - ACM (Abstract Control Model) class for USB-to-UART
communication
Vendor class for USB-to-I²C,
USB-to-SPI, GPIO control, and device configuration
Supports Bus-Powered and Self-Powered
Operation
Configurable Vendor IDs (VIDs),
Product IDs (PIDs), USB String Descriptors and Serial Number
DS40002695A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.