33.5.14 Negative Input Multiplexer

Name: MUXNEG
Offset: 0x0D
Reset: 0x00
Property: -

Bit 76543210 
 VIA[1:0]MUXNEG[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:6 – VIA[1:0]

This bit field controls how the analog input is connected to the ADC input.
Note: The VIA bits in MUXPOS and MUXNEG are shared, so a value written to the VIA bit field in one of the two registers is updated in both. It is, therefore, not possible to have one input using the PGA and the other not using the PGA.
ValueNameDescription
0x0DIRECTInput connected directly to the ADC
0x1PGAInput connected to the ADC via the PGA
Other-Reserved

Bits 5:0 – MUXNEG[5:0] Negative Input Multiplexer

This bit field controls which analog input is connected to the negative input of the ADC/PGA. Changing this setting may require some settling time. Refer to the Electrical Characteristics section for further details.

ValueNameDescription
0x00AIN0Negative pin 0
0x01AIN1Negative pin 1
0x02AIN2Negative pin 2
0x03AIN3Negative pin 3
0x04AIN4Negative pin 4
0x05AIN5Negative pin 5
0x06AIN6Negative pin 6
0x07AIN7Negative pin 7
0x10AIN16Negative pin 16
0x11AIN17Negative pin 17
0x12AIN18Negative pin 18
0x13AIN19Negative pin 19
0x14AIN20Negative pin 20
0x15AIN21Negative pin 21
0x16AIN22Negative pin 22
0x17AIN23Negative pin 23
0x18AIN24Negative pin 24
0x19AIN25Negative pin 25
0x1AAIN26Negative pin 26
0x1BAIN27Negative pin 27
0x1CAIN28Negative pin 28
0x1DAIN29Negative pin 29
0x1EAIN30Negative pin 30
0x1FAIN31Negative pin 31
0x30GNDGround
0x39DACREF0AC0 DAC Voltage Reference
0x3ADACREF1AC1 DAC Voltage Reference
Other-Reserved