33.5.12 PGA Control

Name: PGACTRL
Offset: 0x0B
Reset: 0x04
Property: -

Bit 76543210 
 GAIN[2:0]PGABIASSEL[1:0]  PGAEN 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 7:5 – GAIN[2:0] GAIN

This bit field controls the PGA gain setting.
ValueNameDescription
0x01X1x gain
0x12X2x gain
0x24X4x gain
0x38X8x gain
0x416X16x gain
Other-Reserved

Bits 4:3 – PGABIASSEL[1:0] PGA Bias Select

This bit field controls the bias current supplied to the PGA.
ValueNameDescription
0x0100PCT100% BIAS current. Usable for fCLK_ADC ≤ 6 MHz.
0x175PCT75% BIAS current. Usable for fCLK_ADC ≤ 4.5 MHz.
0x250PCT50% BIAS current. Usable for fCLK_ADC ≤ 3 MHz.
0x325PCT25% BIAS current. Usable for fCLK_ADC ≤ 1.5 MHz.

Bit 0 – PGAEN PGA Enable

This bit controls whether the PGA is enabled or not when selected by the VIA bit field in the Input Multiplexer (ADCn.MUXPOS or ADCn.MUXNEG) registers.

Note: If both PGAEN and Low Latency (LOWLAT) bit in the Control A (ADCn.CTRLA) register are ‘1’, the PGA will be continuously ON, even when not selected by the VIA bit field. This eliminates the initialization time if reconfiguring the ADC to use the PGA.
ValueDescription
0The PGA is disabled
1The PGA is enabled