33.5.18 Window Comparator Low Threshold
This register is the 16-bit Low Threshold for the digital comparator monitoring the ADC Result or Sample (ADCn.RESULT or ADCn.SAMPLE) registers. The data format must be according to Conversion mode and left adjustment setting.
The ADCn.WINLTH and ADCn.WINLTL register pair represents the 16-bit
value, ADCn.WINLT. The low byte [7:0] (suffix L) is accessible at the
original offset. The high byte [15:8] (suffix H) can be accessed at offset +
0x01
.
When monitoring the ADC Result register, in an accumulation mode, the window comparator thresholds are applied to the result after all accumulation and, optionally, scaling is done.
Name: | WINLT |
Offset: | 0x1C |
Reset: | 0x00 |
Property: | - |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
WINLT[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WINLT[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 15:8 – WINLT[15:8] Window Comparator Low Threshold high byte
This bit field holds the MSB of the 16-bit register.
Bits 7:0 – WINLT[7:0] Window Comparator Low Threshold low byte
This bit field holds the LSB of the 16-bit register.