33.5.9 Control E

Name: CTRLE
Offset: 0x08
Reset: 0x00
Property: -

Bit 76543210 
 SAMPDUR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – SAMPDUR[7:0] Sample Duration

This bit field controls the input sample duration in ADC clock (CLK_ADC) cycles. The sample duration without the PGA is (SAMPDUR + ½) CLK_ADC cycles.

If using the PGA, the input sample duration is (SAMPDUR + 1) CLK_ADC cycles, while the ADC PGA Sample Duration (ADCPGASAMPDUR) controls how long the ADC will sample the PGA.

If using an internal reference without PGA, SAMPDUR must be set to a value ≥ 4 µs * fCLK_ADC.