33.5.7 Status
Name: | STATUS |
Offset: | 0x06 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADCBUSY | |||||||||
Access | R | ||||||||
Reset | 0 |
Bit 0 – ADCBUSY ADC Busy
This bit is cleared when an ADC conversion is complete, and settling times related to configuration changes are finished.
This bit is set when the ADC is doing a conversion or waiting for settling times related to configuration changes.