33.5.10 Control F
Name: | CTRLF |
Offset: | 0x09 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CHOPPING | FREERUN | LEFTADJ | SAMPNUM[3:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 6 – CHOPPING Sign Chopping
This bit controls whether sign chopping is enabled to reduce the offset.
Single mode does not support sign chopping.
Value | Name | Description |
---|---|---|
0 | DISABLE | Sign chopping is disabled |
1 | ENABLE | Sign chopping is enabled |
Bit 5 – FREERUN Free-Running
This bit controls whether the ADC Free-Running mode is enabled or not.
Series mode does not support Free-Running mode.
Value | Name | Description |
---|---|---|
0 | DISABLE | The ADC Free-Running mode is disabled |
1 | ENABLE | The ADC Free-Running mode is enabled. A new conversion starts as soon as the previous conversion or accumulation has been completed. |
Bit 4 – LEFTADJ Left Adjust
This bit controls whether the ADC output is left adjusted or not.
Value | Name | Description |
---|---|---|
0 | DISABLE | The ADC output left adjustment is disabled |
1 | ENABLE | The ADC output left adjustment is enabled |
Bits 3:0 – SAMPNUM[3:0] Sample Accumulation Number Select
This bit field controls the number of consecutive ADC samples accumulated automatically into the ADC Result (ADCn.RESULT) register. The most recent sample will be available in the ADC Sample (ADCn.SAMPLE) register.
Value | Name | Description |
---|---|---|
0x0 | NONE | No accumulation, single sample per conversion result |
0x1 | ACC2 | 2 samples accumulated |
0x2 | ACC4 | 4 samples accumulated |
0x3 | ACC8 | 8 samples accumulated |
0x4 | ACC16 | 16 samples accumulated |
0x5 | ACC32 | 32 samples accumulated |
0x6 | ACC64 | 64 samples accumulated |
0x7 | ACC128 | 128 samples accumulated |
0x8 | ACC256 | 256 samples accumulated |
0x9 | ACC512 | 512 samples accumulated |
0xA | ACC1024 | 1024 samples accumulated |
Other | - | Reserved |