23.5.3 Control C

Name: CTRLC
Offset: 0x02
Reset: 0x00
Property: -

Bit 76543210 
 CMP3POLCMP2POLCMP1POLCMP0POLCMP3OVCMP2OVCMP1OVCMP0OV 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 4, 5, 6, 7 – CMPnPOL Compare n Polarity

Setting these bits inverts the polarity of the waveform output.

Bits 0, 1, 2, 3 – CMPnOV Compare n Output Value

The CMPnOV bits allow direct access to the waveform generator’s output value when the timer/counter is not enabled, which is used to set or clear the Waveform Generator output value when the timer/counter is not running.