23.5.1 Control A

Name: CTRLA
Offset: 0x00
Reset: 0x00
Property: -

Bit 76543210 
 RUNSTDBY   CLKSEL[2:0]ENABLE 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 7 – RUNSTDBY Run Standby

Writing a ‘1’ to this bit will enable the peripheral to run in Standby sleep mode.

Bits 3:1 – CLKSEL[2:0] Clock Select

These bits select the clock frequency for the timer/counter.

ValueNameDescription
0x0 DIV1 fTCE = fCLK_PER (no prescaling)
0x1 DIV2 fTCE = fCLK_PER/2
0x2 DIV4 fTCE = fCLK_PER/4
0x3 DIV8 fTCE = fCLK_PER/8
0x4 DIV16 fTCE = fCLK_PER/16
0x5 DIV64 fTCE = fCLK_PER/64
0x6 DIV256 fTCE = fCLK_PER/256
0x7 DIV1024 fTCE = fCLK_PER/1024

Bit 0 – ENABLE Enable

ValueNameDescription
0 DISABLED Peripheral disabled
1 ENABLED Peripheral enabled