23.5.9 Event Generation Control

Note: Generated event equals Waveform Output before output enable, but after POLARITY selection.
Name: EVGENCTRL
Offset: 0x08
Reset: 0x00
Property: -

Bit 76543210 
 CMP3EVCMP2EVCMP1EVCMP0EV     
Access R/WR/WR/WR/W 
Reset 0000 

Bits 4, 5, 6, 7 – CMPEV Compare n Event Generation

This bit selects the waveform available on the event output.
Note: The CMPnEN in TCEn.CTRLB does not need to be set to generate the event.
ValueNameDescription
0 PULSE Event pulse generated at each compare match
1 WAVEFORM Event output is the Waveform Output signal
Generated event equals Waveform Output before output enable, but after POLARITY selection.