23.5.11 Interrupt Control Register

Name: INTCTRL
Offset: 0x0A
Reset: 0x00
Property: -

Bit 76543210 
 CMP3CMP2CMP1CMP0   OVF 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4, 5, 6, 7 – CMPn Compare Channel n Interrupt Enable

Writing the CMPn bit to ‘1’ enables the interrupt from Compare Channel n.

Bit 0 – OVF Timer Overflow/Underflow Interrupt Enable

Writing the OVF bit to ‘1’ enables the overflow/underflow interrupt.