3.6.3 Internal Temperature Monitoring

The microcontroller includes an internal temperature indicator that can be used as an additional temperature monitor. This temperature value provides some additional telemetry.