3.6.1 Cooling Fans
There are multiple cooling fans that can be implemented on the main board. Fan 0 is the main cooling fan of the Peltier’s heat sink, while Fan 1 is an optional auxiliary fan that is also monitored. All fans in the system share the same speed control signal to minimize their I/O usage.