3.10.4 LED Lighting
To avoid information clutter on the UI display, additional status information is displayed through a blue and an orange LED built into the rotary encoder. Table 3-1 shows the LED colors versus activity correspondence.
| Color | Cold Plate Status |
|---|---|
| Breathing Purple | Standby |
| Breathing Blue | Actively Cooling |
| Solid Blue | At the Target Temperature |
| Solid Orange | Error |
Both LEDs could be controlled via different slices of the same PWM signal, so controlling them was as simple as loading a new duty cycle into the correct register. The breathing effect was implemented using a simple state machine that loaded varying duty cycles into the PWM to create the illusion.