2.1.1 Input DC Supply Tab Connector (J1)

The board is designed to operate in the DC voltage range of 11V to 15V and can be powered via the VDC and GND connectors.

Detailed information about the connectors is provided below.

Table 2-2. Pin Description - Connector (VDC and GND)
Pin No.Pin Description
VDCPositive Terminal for DC Input Supply
GNDNegative Terminal for DC Input Supply