2.1.6 ICSP™ Header for Programmer/Debugging Interface (J6)

The 5-pin Header J6 can connect with the programmer (e.g., PICkit 5) for programming and debugging the Drone Electronic Speed Controller (ESC) Reference Design. This is not populated by default. When needed, populate the connector with Sullins Part Number PRPC005SGAN-M71RC, or equivalent or a similar part number. The pin details are provided here.

Table 2-7. Pin Description - Header J6
Pin No.Signal NamePin Description
1MCLRDevice Master Clear (MCLR)
2VDD3.3V Supply Voltage
3GNDGround
4PGDDevice Programming Data Line (PGD)
5PGCDevice Programming Clock Line (PGC)