2.1.4 CAN Interface Header (J4)

CAN (Controller Area Network) is a high-speed serial network protocol designed to support automotive networks. The dsPIC33CDVC256MP506 integrates a CAN FD Transceiver, ATA6563 (physical layer), which is an essential part of the CAN interface circuit. The reference design includes a CAN interface circuit that can be connected to the CAN network via connector J4. The table here summarizes the pin descriptions of connector J4.

Table 2-5. Pin Description - Header J4
Pin No.Signal NamePin Description
1+5VExternal +5V Supply
2CANLCAN Bus Low Line
3GNDCAN Ground
4CANHCAN Bus High Line