2.1.2 Servo Connector / External PWM/ADC Header (J2)

The 5-pin header (J2) serves as a multi-function interface for motor control and telemetry. Pins 1 through 3 are configured as a standard servo connector, providing access to a Control Signal to support PWM or DShot, Power and Ground. Additionally, the header provides direct access to other dsPIC DSC pins. The pinout details are provided here.

Table 2-3. Pin Description - Header J2
Pin No.Signal NamePin Description
1AD_PWM_IN1AN19/CMP2C/RP75/PMA0/PMALL/PSA0/RD11
2VDDSupply Voltage
3GNDGround
4AD_PWM_IN2AN15/CMP2A/IBIAS2/RP51/PMD11/PMA11/RC3
5UART_PWMRP76/RD12